Translator, LVTTL / LVCMOS to Differential LVPECL

Active

Overview

The MC10EPT20 is a 3.3 V TTL/CMOS to differential PECL translator. Because PECL (Positive ECL) levels are used, only +3.3 V and ground are required. The small outline SOIC-8 package and the single gate of the EPT20 makes it ideal for those applications where space, performance, and low power are at a premium.

  • Precision Clock Translation
  • 390ps Typical Propagation Delay
  • Maximum Frequency > 1 Ghz Typical
  • PNP TTL Inputs for Minimal Loading
  • Operating Range V CC = 3.0V to 3.6V with GND = 0
  • Q Output will default HIGH with inputs open

Tools and Resources

Product services, tools and other useful resources related to MC10EPT20

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tpd Typ (ns)

tR & tF Max (ps)

Reference Price

MC10EPT20DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Yes

1

CMOS

TTL

ECL

3.3

1000

0.37

170

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.