Translator, LVTTL / LVCMOS to Differential LVPECL

Favorite

Overview

The MC10EPT20 is a 3.3 V TTL/CMOS to differential PECL translator. Because PECL (Positive ECL) levels are used, only +3.3 V and ground are required. The small outline SOIC-8 package and the single gate of the EPT20 makes it ideal for those applications where space, performance, and low power are at a premium.

  • Precision Clock Translation
  • 390ps Typical Propagation Delay
  • Maximum Frequency > 1 Ghz Typical
  • PNP TTL Inputs for Minimal Loading
  • Operating Range V CC = 3.0V to 3.6V with GND = 0
  • Q Output will default HIGH with inputs open
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
Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tpd Typ (ns)

tR & tF Max (ps)

Reference Price

MC10EPT20DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

1

CMOS

ECL

3.3

1000

0.37

170

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :