Product Description
The MC10/100EP90 is a TRIPLE ECL TO LVPECL/PECL translator. The device receives differential LVECL or ECL signals and translates them to differential LVPECL or PECL output signals. A V
BB output is provided for interfacing with single ended LVECL or ECL signals at the input. If a single ended input is to be used the V
BB output should be connected to the D input. The active signal would then drive the D input. When used the V
BB output should be bypassed to ground by a 0.01 F capacitor. The V
BB output is designed to act as the switching reference for the EP90 under single ended input switching conditions, as a result this pin can only source/sink up to 0.5mA of current.
To accomplish the level translation the EP90 requires three power rails. The V
CC supply should be connected to the positive supply, and the V
EE connected to the negative supply.
The 100 Series contains temperature compensation.
|
Features |
| |
|
-
260 ps Typical Propagation Delay
|
-
Maximum Frequency > 3 GHz Typical
|
-
Voltage Supplies VCC = 3.0 V to 5.5 V, VEE = -3.0 V to -5.5 V, GND = 0 V
|
|
|
|
|
-
Fully Differential Design
|
-
Q Output will default LOW with inputs open or at VEE
|
|
|
-
These are Pb-Free Devices
|