Coaxial Cable Driver

Favorite

Overview

The MC10EP89 is a differential fanout gate specifically designed to drive coaxial cables. The device is especially useful in digital video broadcasting applications; for this application, since the system is polarity free, each output can be used as an independent driver. The driver produces swings 70% larger than a standard ECL output. When driving a coaxial cable, proper termination is required at both ends of the line to minimize signal loss. The 1.6 V (5 V) and 1.4 V (3.3 V) swing allow for termination at both ends of the cable, while maintaining a 800 mV (5 V) and 700 mV (3.3 V) swing at the receiving end of the cable. Because of the larger output swings, the device cannot be terminated into the standard VCC-2.0 V. All of the DC parameters are tested with a 50 ohms to VCC-3.0 V load. The driver accepts a standard differential ECL input and can run off of the digital video broadcast standard -5.0 V supply.

  • 310ps Typical Propagation Delay
  • Maximum Frequency > 2 Ghz Typical
  • 1.6V (5V) and 1.4V (3.3V) VOUTpp Swing
  • PECL Mode Operating Range: VCC= 3.0 V to 5.5 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output will default LOW with inputs open or at VEE
  • Pb-Free Packages are Available
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
Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

MC10EP89DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

Coaxial Cable Driver

1

1:2

ECL

2X ECL

5

0.5

20

0.31

325

2000

-

Price N/A

More Details

MC10EP89DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

Coaxial Cable Driver

1

1:2

ECL

2X ECL

5

0.5

20

0.31

325

2000

-

Price N/A

More Details

MC10EP89DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Y

Coaxial Cable Driver

1

1:2

ECL

2X ECL

5

0.5

20

0.31

325

2000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :