feedback
Rate this webpage

Need
Support?


MC10EP57: Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V

Overview
Specifications
Packages
Datasheet: 3.3V/5V ECL 4:1 Differential Multiplexer
Rev. 13 (107kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
The MC10/100EP57 is a fully differential 4:1 multiplexer. By leaving the SEL1 line open (pulled LOW via the input pulldown resistors) the device can also be used as a differential 2:1 multiplexer with SEL0 input selecting between D0 and D1. The fully differential architecture of the EP57 makes it ideal for use in low skew applications such as clock distribution.

The SEL1 is the most significant select line. The binary number applied to the select inputs will select the same numbered data input (i.e., 00 selects D0).

Multiple VBB outputs are provided. The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 uF capacitor and limit current sourcing or sinking to 0.5mA. When not used, VBB should be left open.

The 100 Series contains temperature compensation.
Features
 
  • 375 ps Typical Propagation Delays
  • Maximum Frequency > 2 GHz Typical
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output will default LOW with inputs open or at VEE
  • VBB Outputs
  • Useful as Either 4:1 or 2:1 Multiplexer
  • These are Pb-Free Devices
Applications
  • Ideal for use in low skew applications such as clock distribution
Technical Documentation & Design Resources
Application Notes (16) Package Drawings (2)
Simulation Models (4) Evaluation Board Documents (1)
Data Sheets (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ECLTSSOP20EVB Active
High Frequency TSSOP20 Evaluation Board
Avnet (2015-07-09) : 2
Digikey (2015-07-09) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC10EP57DT Last Shipments
Pb-free
Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V TSSOP-20 948E-02 1 Tube 75  
MC10EP57DTG Active
Pb-free
Halide free
Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V TSSOP-20 948E-02 1 Tube 75 Contact Sales Office
MC10EP57DTR2 Last Shipments
Pb-free
Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V TSSOP-20 948E-02 1 Tape and Reel 2500  
MC10EP57DTR2G Active
Pb-free
Halide free
Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V TSSOP-20 948E-02 1 Tape and Reel 2500 Contact Sales Office
MC10EP57MNG Active
Pb-free
Halide free
Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V QFN-20 485E-01 1 Tube 92 Contact Sales Office
MC10EP57MNTXG Active
Pb-free
Halide free
Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V QFN-20 485E-01 1 Tape and Reel 3000 Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 10:58:48 MST 2015) : 275
Avnet   (2015-07-09) : <100
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : <100
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2015-07-08) : 2,500
Market Leadtime (weeks) : 8 to 12
Mouser   (2015-07-09) : <100
PandS   (2015-07-09) : In Stock
Market Leadtime (weeks) : 13 to 16
Datasheet: 3.3V/5V ECL 4:1 Differential Multiplexer
Rev. 13 (107kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Input/Output Ratio Channels Input Level Output Level VCC Typ (V) fMax Typ (MHz) tJitter Typ (ps) tskew(OO) Max (ps) tpd Typ (ns) Package Type
 Pb-free 
 Halide free 
 Active     Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V   4:1   1 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 3000   0.135   200   0.375   TSSOP-20 
 Pb-free 
 Halide free 
 Active     Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V   4:1   1 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 3000   0.135   200   0.375   TSSOP-20 
 Pb-free 
 Halide free 
 Active     Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V   4:1   1 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 3000   0.135   200   0.375   QFN-20 
 Pb-free 
 Halide free 
 Active     Multiplexer, 4:1 Differential, ECL, 3.3 V / 5.0 V   4:1   1 
 CML 
 ECL 
 ECL 
 3.3 
 5 
 3000   0.135   200   0.375   QFN-20 
Previously Viewed Products
Clear List