Multiplexer, 2:1 Differential, Dual ECL, 3.3 V / 5.0 V

Favorite

Overview

The MC10/100EP56 is a dual, fully differential 2:1 multiplexer. The differential data path makes the device ideal for multiplexing low skew clock or other skew sensitive signals. Multiple VBB pins are provided.

The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01uF capacitor and limit current sourcing or sinking to 0.5mA. When not used, VBB should be left open.

The device features both individual and common select inputs to address both data path and random logic applications.

The 100 Series contains temperature compensation.

  • Ideal for multiplexing low skew clock or other skew sensitive signals
  • 360ps Typical Propagation Delays
  • Maximum Frequency > 3 GHz Typical
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Separate and Common Select
  • Q Output will default LOW with inputs open or at VEE
  • VBB Outputs
  • Pb-Free Packages are Available
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
Input/Output Ratio

Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tJitter Typ (ps)

tskew(OO) Max (ps)

tpd Typ (ns)

Reference Price

MC10EP56DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

Y

2:1

2

CML

ECL

5

3000

0.2

100

0.36

Price N/A

More Details

MC10EP56DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

Y

2:1

2

ECL

ECL

3.3

3000

0.2

100

0.36

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :