3.3 V / 5.0 V ECL ÷·2 Divider

Favorite

Overview

The MC10/100EP32 is an integrated divide by 2 divider with differential CLK inputs.

The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01μF capacitor and limit current sourcing or sinking to 0.5mA. When not used, VBB should be left open.

The reset pin is asynchronous and is asserted on the rising edge. Upon power-up, the internal flip-flops will attain a random state; the reset allows for the synchronization of multiple EP32's in a system.

The 100 Series contains temperature compensation.

  • Reduce System clock skew over the alternative CMOS and TTL technologies.
  • 350ps Typical Propagation Delay
  • Maximum Frequency > 4 GHz Typical
  • PECL Mode Operating Range: VCC= 3.0 V to 5.5 V
    with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V
    with VEE= –3.0 V to –5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output will default LOW with inputs open or at VEE
  • Pb-Free Packages are Available
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
Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tpd Typ (ns)

tR & tF Max (ps)

Reference Price

MC10EP32DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

Divider

ECL

ECL

5

4000

0.35

150

Price N/A

More Details

MC10EP32DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Divider

ECL

ECL

5

4000

0.35

150

Price N/A

More Details

MC10EP32DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

Divider

ECL

ECL

5

4000

0.35

150

Price N/A

More Details

MC10EP32DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Y

Divider

ECL

ECL

5

4000

0.35

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :