Differential Driver / Receiver

Favorite

Overview

The MC10LVEP16 is a world-class differential receiver/driver. The device is functionally equivalent to the EL16, EP16 and LVEL16 devices. With output transition times significantly faster than the EL16 and LVEL16, the LVEP16 is ideally suited for interfacing with high frequency and low voltage (2.5 V) sources. Single ended input operation is limited to a VCC >= 3.0 V in PECL mode, or VEE <= 3.0 V in NECL mode.

The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 uF capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB should be left open.

The 100 Series contains temperature compensation.

  • 240 ps Propagation Delay
  • Maximum Frequency > 4 GHz Typical
  • PECL Mode Operating Range: VCC= 2.375 V to 3.8 V with VEE=0 V
  • NECL Mode Operating Range: VCC=0 V with VEE= -2.375 V to -3.8 V
  • VBB Output
  • Open Input Default State
  • LVDS Input Compatible
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
Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

MC100LVEP16DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

Signal Driver

1

1:1

LVDS

ECL

3.3

0.147

20

0.24

170

4000

-

Price N/A

More Details

MC100LVEP16DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

Signal Driver

1

1:1

LVDS

ECL

3.3

0.147

20

0.24

170

4000

-

Price N/A

More Details

MC100LVEP16DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Y

Signal Driver

1

1:1

LVDS

ECL

3.3

0.147

20

0.24

170

4000

-

Price N/A

More Details

MC100LVEP16MNR4G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

Y

Signal Driver

1

1:1

LVDS

ECL

3.3

0.147

20

0.24

170

4000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :