ECL 1:2 Differential Clock / Data Fanout Buffer

Active

Overview

The MC10LVEP11 is a differential 1:2 fanout buffer. The device is pin and functionally equivalent to the EP11 device. With AC performance the same as the EP11 device, the LVEP11 is ideal for applications requiring lower voltage. Single ended CLK input operation is limited to a VCC >= 3.0 V in PECL mode, or VEE <= -3.0 V in NECL mode.

The 100 Series contains temperature compensation.

  • GbE or Fibre Channel Redundant Fan-out
  • 240 ps Typical Propagation Delay
  • Maximum Frequency > 3 GHz Typical
  • PECL Mode Operating Range: VCC= 2.375 V to 3.8 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -2.375 V to -3.8 V
  • Open Input Default State
  • Q Outputs will default LOW with inputs open or at VEE
  • LVDS Input Compatible

Tools and Resources

Product services, tools and other useful resources related to MC100LVEP11

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

MC100LVEP11DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Yes

Buffer

1

1:2

CML

ECL

LVDS

ECL

3.3

1.42

20

0.24

170

3000

-

Price N/A

More Details

MC100LVEP11DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Buffer

1

1:2

CML

ECL

LVDS

ECL

3.3

1.42

20

0.24

170

3000

-

Price N/A

More Details

MC100LVEP11DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Yes

Buffer

1

1:2

CML

ECL

LVDS

ECL

3.3

1.42

20

0.24

170

3000

-

Price N/A

More Details

MC100LVEP11DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Yes

Buffer

1

1:2

CML

ECL

LVDS

ECL

3.3

1.42

20

0.24

170

3000

-

Price N/A

More Details

MC100LVEP11MNR4G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

Yes

Buffer

1

1:2

CML

ECL

LVDS

ECL

3.3

1.42

20

0.24

170

3000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.