ECL 2-Input Differential AND/NAND Gate

Active

Overview

The MC100LVEP05 is a 2-input differential AND/NAND gate. The MC100LVEP05 is the low voltage version of the MC100EP05 and is functionally equivalent to the EL05 and LVEL05 devices. With AC performance much faster than the LVEL05 device, the EP05 is ideal for low voltage applications requiring the fastest AC performance available. The 100 Series contains temperature compensation.

  • Any application where a high-speed (and low-speed) AND/NAND function is needed.
  • Low Output Jitter
  • 3 GHz Max Operating Freqency

Tools and Resources

Product services, tools and other useful resources related to MC100LVEP05

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

Output Level

VCC Typ (V)

fToggle Max (MHz)

tpd Typ (ns)

tJitter Typ (ps)

tR & tF Max (ps)

Reference Price

MC100LVEP05DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

No

AND/NAND

1

CML

ECL

LVDS

ECL

3.3

3000

0.22

0.2

170

Price N/A

More Details

MC100LVEP05MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

No

AND/NAND

1

CML

ECL

LVDS

ECL

3.3

3000

0.22

0.2

170

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.