Translator, Differential LVECL / ECL to LVTTL

Favorite

Overview

The MC100EPT25 is a Differential LVECL/ECL to LVTTL translator. This device requires +3.3V, -3.3V to -5.2V, and ground. The small outline 8-lead SOIC package and the single gate of the EPT25 make it ideal for applications which require the translation of a clock or data signal.

The VBB output allows the EPT25 to also be used in a single-ended input mode. In this mode the VBB output is tied to the D input for a inverting buffer or the Dbar input for a non-inverting buffer. If used, the VBB pin should be bypassed to ground with at least a 0.01 µF capacitor.

  • 1.1ns Typical Propagation Delay
  • Maximum Frequency > 275 MHz Typical
  • Operating Range: VCC = 3.0 V to 3.6 V; VEE = -5.5 V to -3.0 V; GND = 0 V
  • 24mA TTL outputs
  • Q Output will default LOW with inputs open or at GND
  • VBB Output
  • Open Input Default State
  • Safety Clamp on Inputs
  • Pb-Free Packages are Available
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
Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tpd Typ (ns)

tR & tF Max (ps)

Reference Price

MC100EPT25DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

1

ECL

TTL

3.3

275

0.95

600

Price N/A

More Details

MC100EPT25DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

1

ECL

TTL

3.3

275

0.95

600

Price N/A

More Details

MC100EPT25DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

1

ECL

TTL

3.3

275

0.95

600

Price N/A

More Details

MC100EPT25DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Y

1

ECL

TTL

3.3

275

0.95

600

Price N/A

More Details

MC100EPT25MNR4G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

Y

1

ECL

TTL

3.3

275

0.95

600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :