Translator, Dual Differential LVPECL to LVTTL

Favorite

Overview

The MC100EPT23 is a dual differential LVPECL/LVDS/CML to LVTTL/LVCMOS translator. Because LVPECL/LVDS/CML input levels and LVTTL/LVCMOS output levels are used only +3.3V and ground are required. The small outline 8-lead SOIC package and the dual gate design of the EPT23 makes it ideal for applications which require the translation of a clock and a data signal.

The EPT23 is available in only the ECL 100K standard. Since there are no LVPECL outputs or an external VBB reference, the EPT23 does not require both ECL standard versions. The LVPECL inputs are differential. Therefore, the MC100EPT23 can accept any standard differential LVPECL input referenced from a VCC of +3.3V.

  • 1.5ns Typical Propagation Delay
  • Maximum Operating Frequency > 275MHz
  • 24mA LVTTL Outputs
  • Operating Range: VCC= 3.0 V to 3.6 V with GND = 0 V
  • Open Input Default State
  • Q Output will default LOW with inputs open or at GND
  • Pb-Free Packages are Available
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
Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tpd Typ (ns)

tR & tF Max (ps)

Reference Price

MC100EPT23DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

2

LVDS

TTL

3.3

350

1.5

900

Price N/A

More Details

MC100EPT23DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

2

LVDS

TTL

3.3

350

1.5

900

Price N/A

More Details

MC100EPT23DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

2

CML

TTL

3.3

350

1.5

900

Price N/A

More Details

MC100EPT23DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Y

2

LVDS

TTL

3.3

350

1.5

900

Price N/A

More Details

MC100EPT23MNR4G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

Y

2

ECL

TTL

3.3

350

1.5

900

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :