Translator, Dual LVTTL / LVCMOS to Differential LVPECL

Favorite

Overview

The MC100EPT22 is a dual LVTTL/LVCMOS to differential LVPECL translator. Because LVPECL (Positive ECL) levels are used only +3.3V and ground are required. The small outline 8-lead SOIC package and the single gate of the EPT22 makes it ideal for those applications where space, performance, and low power are at a premium. Because the mature MOSAIC 5 process is used, low cost and high speed can be added to the list of features.

  • 420 ps Typical Propagation Delay
  • Maximum Frequency > 1.1 GHz
  • Operating Range: VCC = 3.0 V to 3.6 V with GND = 0 V
  • PNP LVTTL Inputs for Minimal Loading
  • Q Output will default HIGH with inputs open
  • The 100 Series contains temperature compensation.
  • Pb-Free Packages are Available
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
Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tpd Typ (ns)

tR & tF Max (ps)

Reference Price

MC100EPT22DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

2

CMOS

ECL

3.3

1100

0.42

200

Price N/A

More Details

MC100EPT22DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

2

TTL

ECL

3.3

1100

0.42

200

Price N/A

More Details

MC100EPT22DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

2

TTL

ECL

3.3

1100

0.42

200

Price N/A

More Details

MC100EPT22DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Y

2

TTL

ECL

3.3

1100

0.42

200

Price N/A

More Details

MC100EPT22MNR4G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

Y

2

TTL

ECL

3.3

1100

0.42

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :