Differential LVPECL/LVDS/CML to LVTTL/LVCMOS Translator

Favorite

Overview

The MC100EPT21 is a Differential LVPECL/LVDS/CML to LVTTL/LVCMOS translator. Because LVPECL/LVDS/CML input levels and LVTTL/LVCMOS output levels are used only +3.3V and ground are required. The small outline 8-lead SOIC package makes the EPT21 ideal for applications which require the translation of a clock or data signal.

The VBB output allows the EPT21 to be cap coupled in either single-ended or differential input mode. When single-ended cap coupled, VBB output tied to the D0 input for a non-inverting buffer or the D0 input for an inverting buffer. When cap coupled differentially, VBB output is connected through a resistor to each input pin. If used, the VBB pin should be bypassed to VCC via a 0.01 F capacitor. For additional information see AND8020. For a single-ended direct connection use an external voltage reference source such as a resistor divider. Do not use VBB for a single-ended direct connection.

  • Precision Clock Translation
  • 1.4ns Typical Propagation Delay
  • Maximum Frequency > 275 MHz Typical
  • 24mA TTL outputs
  • LVPECL/LVDS/CML Inputs, LVTTL/LVCMOS Outputs
  • The 100 Series Contains Temperature Compensation
  • VBB Output
  • New Differential Input Common Mode Range
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
Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tpd Typ (ns)

tR & tF Max (ps)

Reference Price

MC100EPT21DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

1

LVDS

TTL

3.3

350

1.4

900

Price N/A

More Details

MC100EPT21DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

1

LVDS

TTL

3.3

350

1.4

900

Price N/A

More Details

MC100EPT21DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

1

CML

TTL

3.3

350

1.4

900

Price N/A

More Details

MC100EPT21DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Y

1

ECL

TTL

3.3

350

1.4

900

Price N/A

More Details

MC100EPT21MNR4G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

Y

1

CML

TTL

3.3

350

1.4

900

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :