feedback
Rate this webpage

Need
Support?


MC100EP90: Translator, Triple ECL Input to LVPECL / PECL Output

Overview
Specifications
Packages
Datasheet: Translator, Triple ECL Input to LVPECL / PECL Output
Rev. 7 (86kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview
Product Description
The MC10/100EP90 is a TRIPLE ECL TO LVPECL/PECL translator. The device receives differential LVECL or ECL signals and translates them to differential LVPECL or PECL output signals. A VBB output is provided for interfacing with single ended LVECL or ECL signals at the input. If a single ended input is to be used the VBB output should be connected to the D input. The active signal would then drive the D input. When used the VBB output should be bypassed to ground by a 0.01 F capacitor. The VBB output is designed to act as the switching reference for the EP90 under single ended input switching conditions, as a result this pin can only source/sink up to 0.5mA of current.

To accomplish the level translation the EP90 requires three power rails. The VCC supply should be connected to the positive supply, and the VEE connected to the negative supply.

The 100 Series contains temperature compensation.
Features
 
  • 260 ps Typical Propagation Delay
  • Maximum Frequency > 3 GHz Typical
  • Voltage Supplies VCC = 3.0 V to 5.5 V, VEE = -3.0 V to -5.5 V, GND = 0 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Fully Differential Design
  • Q Output will default LOW with inputs open or at VEE
  • VBB Output
  • These are Pb-Free Devices
Technical Documentation & Design Resources
Application Notes (15) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC100EP90DT Last Shipments
Pb-free
Translator, Triple ECL Input to LVPECL / PECL Output TSSOP-20 948E-02 1 Tube 75  
MC100EP90DTG Active
Pb-free
Halide free
Translator, Triple ECL Input to LVPECL / PECL Output TSSOP-20 948E-02 1 Tube 75 Contact Sales Office
MC100EP90DTR2 Last Shipments
Pb-free
Translator, Triple ECL Input to LVPECL / PECL Output TSSOP-20 948E-02 1 Tape and Reel 2500  
MC100EP90DTR2G Active
Pb-free
Halide free
Translator, Triple ECL Input to LVPECL / PECL Output TSSOP-20 948E-02 1 Tape and Reel 2500 Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Arrow   (Fri Jul 10 16:55:11 MST 2015) : 144
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : <100
Mouser   (2015-07-09) : <100
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Datasheet: Translator, Triple ECL Input to LVPECL / PECL Output
Rev. 7 (86kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview

Product Compliance Status Description Channels Input Level Output Level VCC Typ (V) fMax Typ (MHz) tpd Typ (ns) tR & tF Max (ps) Package Type
 Pb-free 
 Halide free 
 Active     Translator, Triple ECL Input to LVPECL / PECL Output   3   ECL   ECL 
 3.3 
 5 
 3000   0.26   170   TSSOP-20 
 Pb-free 
 Halide free 
 Active     Translator, Triple ECL Input to LVPECL / PECL Output   3   ECL   ECL 
 3.3 
 5 
 3000   0.26   170   TSSOP-20 
Previously Viewed Products
Clear List