ECL Differential Clock/Data D Flip-Flop

Active

Overview

The MC10EP/100EP52 is a differential data, differential clock D flip-flop with reset. The device is functionally equivalent to the EL52 device. Data enters the master portion of the flip-flop when the clock is LOW and is transferred to the slave, and thus the outputs, upon a positive transition of the clock. The differential clock inputs of the EP52 allow the device to also be used as a negative edge triggered device. The EP52 employs input clamping circuitry so that under open input conditions (pulled down to VEE ) the outputs of the device will remain stable.

  • Negative edge-triggering
  • 330ps Typical Propagation Delay
  • Maximum Frequency > 4 GHz Typical
  • PECL Mode: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output will default LOW with inputs open or at VEE
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC100EP52

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Bits

Input Level

Output Level

VCC Typ (V)

tJitter Typ (ps)

tpd Typ (ns)

tsu Min (ns)

th Min (ns)

trec Typ (ns)

tR & tF Max (ps)

fToggle Typ (MHz)

Reference Price

MC100EP52DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

D-Type

1

CML

ECL

ECL

5

0.2

0.33

0.05

0

-

170

4000

Price N/A

More Details

MC100EP52DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

D-Type

1

CML

ECL

ECL

5

0.2

0.33

0.05

0

-

170

4000

Price N/A

More Details

MC100EP52DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

No

D-Type

1

CML

ECL

ECL

5

0.2

0.33

0.05

0

-

170

4000

Price N/A

More Details

MC100EP52DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

No

D-Type

1

CML

ECL

ECL

5

0.2

0.33

0.05

0

-

170

4000

Price N/A

More Details

MC100EP52MNR4G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

No

D-Type

1

CML

ECL

ECL

5

0.2

0.33

0.05

0

-

170

4000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.