ECL Differential Clock/Data D Flip-Flop

Favorite

Overview

The MC10EP/100EP52 is a differential data, differential clock D flip-flop with reset. The device is functionally equivalent to the EL52 device. Data enters the master portion of the flip-flop when the clock is LOW and is transferred to the slave, and thus the outputs, upon a positive transition of the clock. The differential clock inputs of the EP52 allow the device to also be used as a negative edge triggered device. The EP52 employs input clamping circuitry so that under open input conditions (pulled down to VEE ) the outputs of the device will remain stable.

  • Negative edge-triggering
  • 330ps Typical Propagation Delay
  • Maximum Frequency > 4 GHz Typical
  • PECL Mode: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output will default LOW with inputs open or at VEE
  • Pb-Free Packages are Available
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
Bits

Input Level

Output Level

VCC Typ (V)

tJitter Typ (ps)

tpd Typ (ns)

tsu Min (ns)

th Min (ns)

trec Typ (ns)

tR & tF Max (ps)

fToggle Typ (MHz)

Reference Price

MC100EP52DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

D-Type

1

ECL

ECL

5

0.2

0.33

0.05

0

-

170

4000

Price N/A

More Details

MC100EP52DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

D-Type

1

ECL

ECL

5

0.2

0.33

0.05

0

-

170

4000

Price N/A

More Details

MC100EP52DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

D-Type

1

ECL

ECL

5

0.2

0.33

0.05

0

-

170

4000

Price N/A

More Details

MC100EP52DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Y

D-Type

1

ECL

ECL

5

0.2

0.33

0.05

0

-

170

4000

Price N/A

More Details

MC100EP52MNR4G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

Y

D-Type

1

ECL

ECL

5

0.2

0.33

0.05

0

-

170

4000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :