3.3 V / 5.0 V ECL 6-Bit Differential Register with Master Reset

Favorite

Overview

The MC10/100EP451 is a 6-bit fully differential register with common clock and single ended Master Reset (MR). It is ideal for very high frequency applications where a registered data path is necessary. All inputs have a 75k-ohm pulldown resistor internally. Differential inputs have an override clamp. Unused differential register inputs can be left open and will default LOW. When the differential inputs are forced to < VEE + 1.2 V, the clamp will override and force the output to a default state. When in the default state, and since the flip-flop is edge triggered, the output reaches a determined, but not predicted, valid state.

The positive transition of CLK (pin 4) will latch the registers. Master Reset (MR) HIGH will asynchronously reset all registers forcing Q outputs to go LOW.

The 100 Series contains temperature compensation.

  • High Performance Logic for test systems
  • 450 ps Typical Propagation Delay
  • Maximum Frequency > 3.0 GHz Typical
  • Asynchronous Master Reset
  • 20 ps Skew Within Device, 35 ps Skew Device-To-Device
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Pb-Free Packages are Available
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
Bits

Input Level

Output Level

VCC Typ (V)

tJitter Typ (ps)

tpd Typ (ns)

tsu Min (ns)

th Min (ns)

trec Typ (ns)

tR & tF Max (ps)

fToggle Typ (MHz)

Reference Price

MC100EP451FAG

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

2

260

JTRAY

250

N

Register

6

CML

ECL

5

0.2

0.45

0.08

0.08

0.15

250

3000

Price N/A

More Details

MC100EP451FAR2G

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

2

260

REEL

2000

N

Register

6

CML

ECL

5

0.2

0.45

0.08

0.08

0.15

250

3000

Price N/A

More Details

MC100EP451MNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

TUBE

74

N

Register

6

ECL

ECL

3.3

0.2

0.45

0.08

0.08

0.15

250

3000

Price N/A

More Details

MC100EP451MNR4G

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

1000

N

Register

6

ECL

ECL

5

0.2

0.45

0.08

0.08

0.15

250

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :