Clock Driver, 1:5 Differential, Dual LVDS, 2.5 V

Active

Overview

The MC100EP210S is a low skew 1-to-5 dual differential driver, designed with LVDS clock distribution in mind. The LVDS or LVPECL input signals are differential and the signal is fanned out to five identical differential LVDS outputs. The EP210S specifically guarantees low output-to-output skew. Optimal design, layout, and processing minimize skew within a device and from device to device. Two internal 50-ohm resistors are provided across the inputs. For LVDS inputs, VTA and VTB pins should be unconnected. For LVPECL inputs, VTA and VTB pins should be connected to the VTT (VCC - 2.0 V) supply.

Designers can take advantage of the EP210S performance to distribute low skew LVDS clocks across the backplane or the board.

Special considerations are required for differential inputs under No Signal conditions to prevent instability.

  • High Performance Logic for test systems and work stations. Clock fan out in routers, switches and other networking applications
  • 20 ps Typical Output-to-Output Skew
  • 85 ps Typical Device-to-Device Skew
  • 550 ps Typical Propagation Delay
  • The 100 Series contains temperature compensation.
  • Maximum Frequency > 1 Ghz
  • Operating Range: VCC = 2.375 V to 2.625 V with VEE = 0 V
  • Internal 50Ω Input Termination Resistors
  • LVDS Input/Output Compatible
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC100EP210S

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

MC100EP210SFAG

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

2

260

JTRAY

250

No

Buffer

2

1:5

CML

ECL

LVDS

LVDS

2.5

0.2

25

0.55

200

1000

-

Price N/A

More Details

MC100EP210SFAR2G

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

2

260

REEL

2000

No

Buffer

2

1:5

CML

ECL

LVDS

LVDS

2.5

0.2

25

0.55

200

1000

-

Price N/A

More Details

MC100EP210SMNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

TUBE

74

No

Buffer

2

1:5

CML

ECL

LVDS

LVDS

2.5

0.2

25

0.55

200

1000

-

Price N/A

More Details

MC100EP210SMNR4G

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

1000

No

Buffer

2

1:5

CML

ECL

LVDS

LVDS

2.5

0.2

25

0.55

200

1000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.