3.3 V ECL Programmable Delay Chip

Active

Overview

The MC100EP196 is a programmable delay chip (PDC) designed primarily for clock deskewing and timing adjustment. It provides programmably variable delay of a differential ECL input signal. It has similar architecture to the EP195 with the added feature of further tuneability in delay using the FTUNE pin. The FTUNE input takes an analog voltage from VCC to VEE to fine tune the output delay from 0 to 60 ps.

  • Maximum Frequency > 1.2 GHz Typical
  • PECL Mode Operating Range: VCC = 3.0 V to 3.6 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -3.6 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • A Logic High on the ENbar Pin Will Force Q to Logic Low
  • D[0:10] Can Accept Either ECL, LVCMOS, or LVTTL Inputs
  • VBB Output Reference Voltage
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC100EP196

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

td(prog) Min (ns)

td(prog) Max (ns)

td(step) Typ (ps)

tJitter Typ (ps)

tR & tF Max (ps)

Reference Price

MC100EP196FAG

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

2

260

JTRAY

250

No

CML

ECL

ECL

3.3

1200

8.6

12

11

3

200

Price N/A

More Details

MC100EP196FAR2G

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

2

260

REEL

2000

No

CML

ECL

ECL

3.3

1200

8.6

12

11

3

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.