3.3 V ECL Programmable Delay Chip with FTUNE

Favorite

Overview

The MC100EP196B is a Programmable Delay Chip (PDC) designed primarily for clock deskewing and timing adjustment. It provides variable delay of a differential NECL/PECL input transition. It has similar architecture to the EP195 with the added feature of further tunability in delay using the FTUNE pin. The FTUNE input takes an analog voltage from VCC to VEE to fine tune the output delay from 0 to 60 ps. The delay section consists of a programmable matrix of gates and multiplexers as shown in the logic diagram, Figure 2. The delay increment of the EP196B has a digitally selectable resolution of about 10 ps and a net range of up to 10.4 ns. The required delay is selected by the 10 data select inputs D(9:0) values and controlled by the LEN (pin 10). A LOW level on LEN allows a transparent LOAD mode of real time delay values by D(9:0). A LOW to HIGH transition on LEN will LOCK and HOLD current values present against any subsequent changes in D(10:0). The approximate delay values for varying tap numbers correlating to D0 (LSB) through D9 (MSB) are shown in Table 6 and Figure 3.

  • Automated Test Equipment (ATE)
  • Maximum Input Clock Frequency >1.2 GHz Typical
  • Programmable Range: 0 ns to 10 ns
  • Delay Range: 2.2 ns to 12.4 ns
  • 10 ps Increments
  • Linearity 40 ps max
  • PECL Mode Operating Range:VCC = 3.0 V to 3.6 V with VEE = 0 V
  • NECL Mode Operating Range:VCC = 0 V with VEE = 3.0 V to 3.6 V
  • IN/INb Inputs Accept LVPECL, LVNECL, LVDS Levels
  • A Logic High on the ENb Pin Will Force Q to Logic Low
  • D10:0 Can Select Either LVPECL, LVCMOS, or LVTTL Input Levels
  • VBB Output Reference Voltage
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
Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

td(prog) Min (ns)

td(prog) Max (ns)

td(step) Typ (ps)

tJitter Typ (ps)

tR & tF Max (ps)

Reference Price

MC100EP196BFAG

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

2

260

JTRAY

250

N

LVDS

ECL

3.3

1200

8.95

12.11

11

2.6

210

$11.733

More Details

MC100EP196BMNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

2

260

TUBE

74

Y

LVDS

ECL

3.3

1200

8.95

12.11

11

2.6

210

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :