Quad D Flip-Flop with Set, Reset, and Differential Clock

Favorite

Overview

The MC10EP131 is a Quad Master-slaved D flip-flop with common set and separate resets. The device is an expansion of the E131 with differential common clock and individual clock enables. With AC performance faster than the E131 device, the EP131 is ideal for applications requiring the fastest AC performance available.

Each flip-flop may be clocked separately by holding Common Clock (CC) LOW and (CCbar) HIGH, then using the Clock Enable inputs for clocking (C0-3 and C0-3bar).

Common clocking is achieved by holding the C0-3 inputs LOW and C0-3bar inputs HIGH while using the differential common clock CC to clock all four flip-flops. When left floating open, any differential input will disable operation due to input pulldown resistors forcing an output default state.

Individual asynchronous resets (R0-3) and an asynchronous set (SET) are provided.

Data enters the master when both CC and C0-3 are LOW, and transfers to the slave when either CC or C0-3 (or both) go HIGH.

The 100 Series contains temperature compensation.

  • High Performance Logic for test systems
  • 460ps Typical Propagation Delay
  • Maximum Frequency > 3 GHz Typical
  • Differential Individual and Common Clocks
  • Individual Asynchronous Resets
  • Asynchronous Set
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output will default LOW with inputs open or at VEE
  • Pb-Free Packages are Available
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
Bits

Input Level

Output Level

VCC Typ (V)

tJitter Typ (ps)

tpd Typ (ns)

tsu Min (ns)

th Min (ns)

trec Typ (ns)

tR & tF Max (ps)

fToggle Typ (MHz)

Reference Price

MC100EP131FAG

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

2

260

JTRAY

250

Y

D-Type

4

ECL

ECL

5

0.2

0.46

0.12

0.12

0.21

250

3000

Price N/A

More Details

MC100EP131FAR2G

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

2

260

REEL

2000

Y

D-Type

4

ECL

ECL

5

0.2

0.46

0.12

0.12

0.21

250

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :