ECL Quad 4-Input OR/NOR Gate

Favorite

Overview

The MC10/100EP101 is a Quad 4-input OR/NOR gate. The device is functionally equivalent to the E101. With AC performance faster than the E101 device, the EP101 is ideal for applications requiring the fastest AC performance available.
The 100 Series contains temperature compensation.

  • High Performance Logic for test systems
  • 250 ps Typical Propagation Delay
  • Maximum Frequency > 3 Ghz Typical
  • PECL mode Operating Range: 3.0V to 5.5V VCC with VEE = 0V
  • NECL Mode Operating Range: VCC=0 V with VEE = -3.0V to -5.5V
  • Open Input Default State
  • Pb-Free Packages are Available
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
Input Level

Output Level

VCC Typ (V)

fToggle Max (MHz)

tpd Typ (ns)

tJitter Typ (ps)

tR & tF Max (ps)

Reference Price

MC100EP101FAG

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

2

260

JTRAY

250

Y

OR/NOR

4

ECL

ECL

5

3000

0.3

0.2

200

Price N/A

More Details

MC100EP101MNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

TUBE

74

Y

OR/NOR

4

ECL

ECL

5

3000

0.3

0.2

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :