ECL 2-Input XOR/XNOR Gate

Favorite

Overview

The MC10EL/100EL07 is a 2-input XOR/XNOR gate. The device is functionally equivalent to the E107 device with higher performance capabilities. With propagation delays and output transition times significantly faster than the E107 the EL07 is ideally suited for those applications which require the ultimate in AC performance.

The 100 Series contains temperature compensation.

  • 260ps Propagation Delay
  • ESD Protection: > 1 KV HBM, > 100 V MM
  • PECL Mode Operating Range: VCC= 4.2 V to 5.7 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 47 devices
  • Pb-Free Packages are Available
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
Input Level

Output Level

VCC Typ (V)

fToggle Max (MHz)

tpd Typ (ns)

tJitter Typ (ps)

tR & tF Max (ps)

Reference Price

MC100EL07DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

XOR/XNOR

1

ECL

ECL

5

2000

0.26

1

350

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :