NPN PNP Bipolar Transistor

Favorite

Overview

The NPN PNP Bipolar Transistor is a spin-off of our popular SOT-23/SOT-323 three-leaded device. It is designed for general purpose amplifier applications and is housed in the SOT-363 six-leaded surface mount package. By putting two discrete devices in one package, this device is ideal for low power surface mount applications where board space is at a premium.

  • hFE, 100-300
  • Low VCE(sat), ≤ 0.4 V
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • Available in 8 mm, 7-inch/3,000 Unit Tape and Reel
  • Device Marking: MBT3946DW1T1 = 46
  • Pb-Free Packages are Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MBT3946DW1T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

N

Complementary

General Purpose

0.3-NPN 0.4-PNP

0.2

40

-

-

-

-

100

300

250

0.15

Price N/A

More Details

MBT3946DW1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

Complementary

General Purpose

0.3-NPN 0.4-PNP

0.2

40

60

6

0.65

-

100

300

250

0.15

$0.0204

More Details

MBT3946DW1T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

Complementary

General Purpose

0.3-NPN 0.4-PNP

0.2

40

60

6

0.65

-

100

300

250

0.15

$0.0173

More Details

SMBT3946DW1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

Complementary

General Purpose

0.3-NPN 0.4-PNP

0.2

40

60

6

0.65

-

100

300

250

0.15

$0.0849

More Details

Show More

1-25 of 25

Products per page

Jump to :