feedback
Rate this webpage

Need
Support?


MBRS4201: Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 4.0 A, 200 V

Overview
Specifications
Packages
Datasheet: Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 4.0 A, 200 V, SMC Package
Rev. 5 (124.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
This Schottky Rectifier is a state-of-the-art high voltage fast-soft recovery Schottky device perfectly designed for use where ultra fast devices fall short in switching performance.
Features
 
  • Lower Forward Voltage than any Ultrafast Rectifier: VF < 0.61 V at 150C
  • Fast Switching Speed: Reverse Recovery Time (tRR) < 35 ns
  • Soft Recovery Characteristics: Softness Factor (tb/ta) < 1
  • Highly Stable Over Temperature
  • Pb-Free Package is Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Applications
  • Engine and Convenience Control Systems
  • Motor Controls
  • Battery Chargers and Switching Power Supplies
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBRS4201T3G Active
AEC Qualified
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 4.0 A, 200 V SMC-2 403-03 1 Tape and Reel 2500 $0.6822
NRVBS4201T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 4.0 A, 200 V SMC-2 403-03 1 Tape and Reel 2500 $0.7505
MBRS4201T3 Last Shipments
Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 4.0 A, 200 V SMC-2 403-03 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Wpi   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 4.0 A, 200 V, SMC Package
Rev. 5 (124.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 4.0 A, 200 V   Single   200   0.8   0.35   4   100   35     SMC-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 4.0 A, 200 V   Single   200   0.8   0.35   4   100   35     SMC-2 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current