Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 4.0 A, 200 V

Overview

This Schottky Rectifier is a state-of-the-art high voltage fast-soft recovery Schottky device perfectly designed for use where ultra fast devices fall short in switching performance.

  • Engine and Convenience Control Systems
  • Motor Controls
  • Battery Chargers and Switching Power Supplies
  • Lower Forward Voltage than any Ultrafast Rectifier: VF < 0.61 V at 150C
  • Fast Switching Speed: Reverse Recovery Time (tRR) < 35 ns
  • Soft Recovery Characteristics: Softness Factor (tb/ta) < 1
  • Highly Stable Over Temperature
  • Pb-Free Package is Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MBRS4201

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBRS4201T3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMC-2

1

235

REEL

2500

No

Single

200

0.8

0.35

4

100

35

-

Price N/A

More Details

MBRS4201T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMC-2

1

260

REEL

2500

No

Single

200

0.8

0.35

4

100

35

-

5.90 x 6.88 x 2.28

$0.5219

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.