MBRS360: Schottky Power Rectifier, Surface Mount, 3.0 A, 60 V
Product Description
This device employs the Schottky Barrier principles in a large area metal-to-silicon power diode.
|
Features |
| |
|
-
Small Compact Surface Mountable Package with J-Bend Leads
|
-
Rectangular Package for Automated Handling
|
-
Highly Stable Oxide Passivated Junction
|
-
Excellent Ability to Withstand Reverse Avalanche Energy Transients
|
-
Guardring for Stress Protection
Mechanical Characteristics:
|
-
Case: Epoxy, Molded, Epoxy Meets UL94, VO
|
-
Weight: 217 mg (approximately)
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
-
Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
|
-
Shipped in 16 mm Tape and Reel, 2500 units per reel
|
-
Polarity: Notch in Plastic Body Indicates Cathode Lead
|
|
|
-
Pb-Free Package is Available
|
-
AEC-Q101 Qualified and PPAP Capable
|
-
NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
|
|
Applications |
- Power Supplies
- EMI Filter as per Application Note, Conducted EMI Filter Design for the NCP1200
|
Case Outlines
403-03
403A-03
Packages
|
|