feedback
Rate this webpage

Need
Support?


MBRS340: Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V

Overview
Specifications
Datasheet: Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V, SMC Package
Rev. 11 (101.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (17)
Product Overview
Product Description
The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.
Features
 
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 217 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped in 16 mm Tape and Reel, 2500 units per reel
  • Polarity: Notch in Plastic Body Indicates Cathode Lead
  • Marking: B32, B33, B34
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SBRS8 and NRVB Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (12) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBRS320T3G Active
AEC Qualified
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V SMC-2 403-03 1 Tape and Reel 2500 $0.4
MBRS330T3G Active
AEC Qualified
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V SMC-2 403-03 1 Tape and Reel 2500 $0.4
MBRS340T3G Active
AEC Qualified
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V SMC-2 403-03 1 Tape and Reel 2500 $0.2057
NRVBS330T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V SMC-2 403-03 1 Tape and Reel 2500 $0.44
SBRS8320T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V SMC-2 403-03 1 Tape and Reel 2500 $0.418
SBRS8340T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V SMC-2 403-03 1 Tape and Reel 2500 $0.1951
MBRS320T3 Last Shipments 
Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V SMC-2 403-03 1 Tape and Reel 2500  
MBRS330T3 Last Shipments
Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V SMC-2 403-03 1 Tape and Reel 2500  
MBRS340T3 Last Shipments 
Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V SMC-2 403-03 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2015-07-09) : >10K
Chip1Stop   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >50K
FutureElectronics   (2015-07-09) : >100K
Mouser   (2015-07-09) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V, SMC Package
Rev. 11 (101.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (17)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V   Single   20   0.5   2000   3   80       SMC-2 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V   Single   30   0.5   2000   3   80       SMC-2 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V   Single   40   0.5   2000   3   80       SMC-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V   Single   30   0.5   2000   3   80       SMC-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V   Single   20   0.5   2000   3   80       SMC-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V   Single   40   0.5   2000   3   80       SMC-2 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current