Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V

Favorite

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.

  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 217 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped in 16 mm Tape and Reel, 2500 units per reel
  • Polarity: Notch in Plastic Body Indicates Cathode Lead
  • Marking: B32, B33, B34
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SBRS8 and NRVB Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBRS320T3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMC-2

1

235

REEL

2500

N

Single

20

0.5

2000

3

80

-

-

Price N/A

More Details

MBRS320T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMC-2

1

260

REEL

2500

N

Single

20

0.5

2000

3

80

-

-

$0.1937

More Details

MBRS330T3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMC-2

1

235

REEL

2500

N

Single

30

0.5

2000

3

80

-

-

Price N/A

More Details

MBRS330T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMC-2

1

260

REEL

2500

N

Single

30

0.5

2000

3

80

-

-

$0.1801

More Details

MBRS340

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMC

1

260

REEL

3000

N

Single

40

0.5

2000

3

80

-

-

Price N/A

More Details

MBRS340T3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMC-2

1

235

REEL

2500

N

Single

40

0.5

2000

3

80

-

-

Price N/A

More Details

MBRS340T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMC-2

1

260

REEL

2500

N

Single

40

0.5

2000

3

80

-

-

$0.1969

More Details

Show More

1-25 of 25

Products per page

Jump to :