MBRS2H100T3G: Schottky Power Rectifier, Surface Mount, 2.0 A, 100 V
Product Description
The Schottky Rectifier employs the Schottky Barrier principle in a metal-to-silicon power rectifier. It features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Compact Package with J-Bend Leads Ideal for Automated Handling
|
|
-
Low Power Loss / High Efficeincy
|
-
Highly Stable Oxide Passivated Junction
|
|
|
-
Guard-Ring for Overvoltage Protection
|
|
|
|
|
|
|
-
This is a Pb-Free Device
Mechanical Characteristics:
|
|
|
|
|
|
|
-
Epoxy Meets UL 94 V-0 @ 0.125 in
|
|
|
-
Weight: 70 mg (approximately)
|
|
|
|
|
|
|
-
Lead and Mounting Surface Temperature for Soldering Purposes: 260C Max. for 10 Seconds
|
|
|
|
Applications |
|
End Products |
- Power Supplies
- Free Wheeling Diodes
- Polarity Protection Diodes
|
|
|
|
|