Schottky Power Rectifier, Surface Mount, 2.0 A, 30 V

Favorite

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a metal-to-silicon power rectifier. It features epitaxial construction with oxide passivation and metal overlay contact. The Schottky Rectifier is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.

  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Over-Voltage Protection
  • Low Forward Voltage Drop

    Mechanical Characteristics:
  • Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8''
  • Weight: 95 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Maximum Temperature of 2600C/10 Seconds for Soldering
  • Available in 12 mm Tape, 2500 Units per 13'' Reel, Add ''T3'' Suffix to Part Number
  • Cathode Polarity Band
  • Marking: 2BL3
  • Pb-Free Package is Available
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBRS230LT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMB-2

1

235

REEL

2500

N

Single

30

0.49

1000

2

40

-

-

Price N/A

More Details

MBRS230LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

N

Single

30

0.49

1000

2

40

-

-

$0.1232

More Details

NRVBS230LT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

N

Single

30

0.49

1000

2

40

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :