1.0 A, 10 V, Schottky Power Rectifier, Surface Mount

Favorite

Overview

POWERMITE
Power Surface Mount Package
The Schottky Powermite employs the Schottky Barrier principle with a barrier metal and epitaxial construction that produces optimal forward voltage drop-reverse current tradeoff. The advanced packaging techniques provide for a highly efficient micro miniature, space saving surface mount Rectifier. With its unique heatsink design, the Powermite has the same thermal performance as the SMA while being 50% smaller in footprint area, and delivering one of the lowest height profiles, < 1.1 mm in the industry. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc-dc converters, reverse battery protection, and "Oring" of multiple supply voltages and any other application where performance and size are critical.

  • Low IR Extends Battery Life
  • Low Profile - Maximum Height of 1.1 mm
  • Small Footprint - Footprint Area of 8.45 mm2
  • 150°C Operating Junction Temperature
  • Low Thermal Resistance with Direct Thermal Path of Die on Exposed Cathode Heat Sink

    Mechanical Characteristics:
  • Powermite is JEDEC Registered as D0-216AA
  • Case: Molded Epoxy
  • Epoxy Meets UL 94V-O at 1/8 inch
  • Weight: 62 mg (approximately)
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Maximum for 10 Seconds
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBRM110ET1

Loading...

Obsolete

CAD Model

Pb

A

H

P

POWERMITE-2

1

235

REEL

3000

N

Single

10

0.53

1

1

50

-

-

Price N/A

More Details

MBRM110ET1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

N

Single

10

0.53

1

1

50

-

-

Price N/A

More Details

MBRM110ET3

Loading...

Obsolete

CAD Model

Pb

A

H

P

POWERMITE-2

1

235

REEL

12000

N

Single

10

0.53

1

1

50

-

-

Price N/A

More Details

MBRM110ET3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

12000

N

Single

10

0.53

1

1

50

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :