Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MBRF40250T: Schottky Power Rectifier, Switch-mode, 40 A, 250 V

Product Description
The 250 V, 40 A Schottky Rectifier minimizes the need for EMI filtering, reduces switching losses and has soft recovery without reverse recovery oscillation.
Features   Benefits
     
  • 250 V Blocking Voltage
 
  • Reduces or Eliminates Reverse Recovery Oscillations
  • Low Forward Voltage Drop, VF = 0.86 V
 
  • Minimizes Need for EMI Filtering
  • Soft Recovery Characteristic, TRR < 35 ns
 
  • Reduces Switching Losses
  • Stable Switching Performance Over Temperature
 
  • Improved Efficiency
Applications
  • Power Supply
  • Power Management
  • Instrumentation
  • Automotive
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free   Active     Schottky Power Rectifier, Switch-mode, 40 A, 250 V   Single   250   0.97   30   40   150   35   500   TO-220 FULLPAK-3 
Package Availability
Type
PB free
Standard
TO-220 FULLPAK-3 x