Schottky Barrier Rectifier, L-Series, 30 A, 45 V

Favorite

Overview

Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters.

  • Power Supply - Output Rectification
  • Power Management
  • Power supply
  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 150C Operating Junction Temperature
  • 30 A Total (15 A Per Diode Leg)
  • Guard-Ring for Stress Protection


    Mechanical Characteristics :
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V-0 @ 0.125 in
  • Weight (Approximately): 1.9 Grams
  • Finish: All External Surfaces Corrosion Resistant and TerminalLeads are Readily Solderable
  • Lead Temperature for Soldering Purposes:260C Max. for 10 Seconds
  • Shipped 50 Units Per Plastic Tube
  • This is a Pb-Free Device
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR30L45CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

45

0.61

650

30

190

-

-

Price N/A

More Details

MBRF30L45CTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

Common Cathode

45

0.61

650

30

190

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :