MBRF2545CT: Schottky Barrier Rectifier, 25 A, 45 V
Product Description
The Schottky Rectifier employs the Schottky Barrier principle in a large metal to silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use in low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.
|
Features |
| |
|
-
Highly Stable Oxide Passivated Junction
|
-
Very Low Forward Voltage Drop
|
-
Matched Dual Die Construction
|
-
High Junction Temperature Capability
|
|
|
-
Excellent Ability to Withstand Reverse Avalanche Energy Transients
|
-
Guardring for Stress Protection
|
-
Epoxy Meets UL94, VO at 1/8"
|
-
Electrically Isolated. No Isolation Hardware Required.
|
-
UL Recognized File #E69369
Mechanical Characteristics:
|
|
|