150 V, 20 A H-Series Dual Schottky Rectifier

Favorite

Overview

Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters.

  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
  • Power Supply
  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • High Surge Capability
  • 20 A Total (10 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • These are Pb-Free Devices


    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V-0 @ 0.125 in
  • Weight (Approximately): 1.9 Grams (TO-220 & TO-220FP)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260C Max. for 10 Seconds
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR20H150CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

150

0.68

50

20

180

-

-

$0.819

More Details

MBRF20H150CTG

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

Common Cathode

150

0.68

50

20

180

-

-

$1.0185

More Details

Show More

1-25 of 25

Products per page

Jump to :