Schottky Barrier Rectifier, 45 V, 20 A

Favorite

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Instrumentation
  • Power Supply - Output Rectification
  • Power Management
  • Gaming Adaptors
  • Small to Medium Power Adaptors
  • LCD TV Power Supply
  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 175°C Operating Junction Temperature
  • 20 A Total (10 A Per Diode Leg)
  • Pb-Free Package is Available

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL94, V-O @ 0.125 in
  • Weight: 1.9 Grams (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes:
    260C Max. for 10 Seconds
  • ESD Rating:
    Human Body Model = 3B, Machine Model = C
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBRF2045CTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

Common Cathode

45

0.84

100

20

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :