Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MBRD835L: Schottky Barrier Rectifier, 35 V, 8.0 A

Product Description
This Schottky Rectifier with a proprietary barrier metal is designed for output rectifiers, free wheeling, protection and steering diodes, switching power supplies, inverters and other inductive switching circuits.
Features
 
  • Low Forward Voltage
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Compact Size
  • Lead Formed for Surface Mount

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads 3 are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 75 units per plastic tube
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 35 V, 8.0 A   Single   35   0.51   1400   8   75   -   -   DPAK-3 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 35 V, 8.0 A   Single   35   0.51   1400   8   75   -   -   DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 35 V, 8.0 A   Single   35   0.51   1400   8   75   -   -   DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 35 V, 8.0 A   Single   35   0.51   1400   8   75   -   -   DPAK-3 
Package Availability
Type
PB free
Standard
DPAK-3 x