Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MBRD350: Schottky Barrier Rectifier, 50 V, 3.0 A

Product Description
The Schottky Rectifier is designed for use as output rectifiers, free wheeling, protection and steering diodes in switching power supplies, inverters and other inductive switching circuits.
Features
 
  • Extremely Fast Switching
  • Extremely Low Forward Drop
  • Platinum Barrier with Avalanche Guardrings

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped 75 units per plastic tube
  • Available in 16 mm Tape and Reel, 2500 units per reel, by adding a "T4'' suffix to the part number
  • Marking: B320, B330, B340, B350, B360
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 50 V, 3.0 A   Single   50   0.6   200   3   75   -   -   DPAK-3 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 50 V, 3.0 A   Single   50   0.6   200   3   75   -   -   DPAK-3 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 50 V, 3.0 A   Single   50   0.6   200   3   75   -   -   DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 50 V, 3.0 A   Single   50   0.6   200   3   75   -   -   DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 50 V, 3.0 A   Single   50   0.6   200   3   75   -   -   DPAK-3 
Package Availability
Type
PB free
Standard
DPAK-3 x