MBRD330: Schottky Barrier Rectifier, 30 V, 3.0 A
Product Description
The Schottky Rectifier is designed for use as output rectifiers, free wheeling, protection and steering diodes in switching power supplies, inverters and other inductive switching circuits.
|
Features |
| |
|
|
|
-
Extremely Low Forward Drop
|
-
Platinum Barrier with Avalanche Guardrings
Mechanical Characteristics:
|
|
|
-
Weight: 0.4 gram (approximately)
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
-
Lead and Mounting Surface Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
|
-
Shipped 75 units per plastic tube
|
-
Available in 16 mm Tape and Reel, 2500 units per reel, by adding a "T4'' suffix to the part number
|
-
Marking: B320, B330, B340, B350, B360
|
|
|