Schottky Power Rectifier, Switch-mode, 10 A, 35 V

Favorite

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.

  • Highly Stable Oxide Passivated Junction
  • Guardring for Stress Protection
  • Matched dual die construction - May be Paralleled for High Current Output
  • High dv/dt Capability
  • Short Heat Sink Tap Manufactured - Not Sheared
  • Very Low Forward Voltage Drop
  • Epoxy Meets UL94, VO at 1/8"

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Available in 16 mm Tape and Reel, 2500 units per Reel, Add "T4'' to Suffix part #
  • Marking: B1035CL
  • AEC-Q101 Qualified and PPAP Capable
  • SBRD8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBRD1035CTLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Common Cathode

35

0.56

2000

10

50

-

-

Price N/A

More Details

MBRD1035CTLT4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Common Cathode

35

0.56

2000

10

50

-

-

$0.3119

More Details

Show More

1-25 of 25

Products per page

Jump to :