Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MBRB8H100T4G: Schottky Barrier Rectifier, 100 V, 8.0 A

Product Description
The Schottky Rectifier employs the Schottky Barrier principle in a large metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.
Features
 
  • Guarding for Stress Protection
  • Low Forward Voltage
  • 175C Operating Junction Temperature
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Short Heat Sink Tab Manufactured - Not Sheared!
  • Case: Molded Expoxy
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260C Max. for 10 Seconds
  • Epoxy Meets UL94, VO at 1/8
  • These are Pb-Free Packages
  • NBRB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Applications
  • Switching Power Supplies, Power Inverters
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 100 V, 8.0 A   Single   100   0.71   4.5   8   250   -   -   D2PAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 100 V, 8.0 A   Single   100   0.71   4.5   8   250   -   -   D2PAK-3 
Package Availability
Type
PB free
Standard
D2PAK-3 x