Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MBRB4030: Schottky Barrier Rectifier, 30 V, 40 A

Product Description
The Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.
Features
 
  • Guardring for Stress Protection
  • Maximum Die Size
  • 150?C Operating Junction Temperature
  • Short Heat Sink Tab Manufactured - Not Sheared

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 Grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads Readily Solderable
  • Shipped 50 Units per Plastic Tube
  • Available in 24 mm Tape and Reel, 800 Units per 13" Reel by Adding a "T4" Suffix to the Part Number
  • Marking: B4030
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 30 V, 40 A   Single   30   0.55   350   40   300   -   -   D2PAK-3 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 30 V, 40 A   Single   30   0.55   350   40   300   -   -   D2PAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Active     Schottky Barrier Rectifier, 30 V, 40 A   Single   30   0.55   350   40   300   -   -   D2PAK-3 
Package Availability
Type
PB free
Standard
D2PAK-3 x