Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MBRB2535CTL: Schottky Barrier Rectifier, 35 V, 25 A

Product Description
This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.
Features
 
  • Center-Tap Configuration
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Short Heat Sink Tab Manufactured Not Sheared!
  • Similar in Size to the Industry Standard TO-220 Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 35 V, 25 A   Common Cathode   35   0.55   10000   12.5   150   -   -   D2PAK-3 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 35 V, 25 A   Common Cathode   35   0.55   10000   12.5   150   -   -   D2PAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 35 V, 25 A   Common Cathode   35   0.55   10000   12.5   150   -   -   D2PAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 35 V, 25 A   Common Cathode   35   0.55   10000   12.5   150   -   -   D2PAK-3 
Package Availability
Type
PB free
Standard
D2PAK-3 x