MBRB2515L: Schottky Barrier Rectifier, 15 V, 25 A
Product Description
The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.
|
Features |
| |
|
-
Guardring for Stress Protection
|
|
|
-
100 C Operating Junction Temperature
|
-
Epoxy Meets UL94, VO at 1/8"
|
-
Short Heat Sink Tab Manufactured Not Sheared!
|
-
Similar in Size to the Industry Standard TO-220 Package
Mechanical Characteristics:
|
|
|
-
Weight: 1.7 grams (approximately)
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
-
Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
|
|
|