Schottky Barrier Rectifier, 200 V, 20 A

Favorite

Overview

The Schottky Rectifier uses Schottky Barrier technology with a platinum barrier metal. This state of the art device is designed for use in high frequency switching power supplies and converters with up to 48 volt outputs. This device blocks up to 200 volts and offers improved Schottky performance at frequencies from 250 kHz to 5.0MHz.

  • 200 Volt Blocking Voltage
  • Low Forward Voltage Drop
  • Guardring for Stress Protection and High dv/dt Capability (10,000 V/µs)
  • Dual Diode Construction - Terminals 1 and 3 Must be Connected for Parallel Operation at Full Rating

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Available in 24 mm Tape and Reel, 800 units per 13" reel by adding a "T4" suffix to the part number
  • Marking: B20200
  • These are Pb-Free Packages
  • AEC-Q101 Qualified and PPAP Capable
  • SBRB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBRB20200CT

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

TUBE

50

N

Common Cathode

200

1

1000

20

150

-

-

Price N/A

More Details

MBRB20200CTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

Common Cathode

200

1

1000

20

150

-

-

Price N/A

More Details

MBRB20200CTT4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

REEL

800

N

Common Cathode

200

1

1000

20

150

-

-

Price N/A

More Details

MBRB20200CTT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Common Cathode

200

1

1000

20

150

-

-

$0.9952

More Details

SBRB20200CTT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Common Cathode

200

1

1000

20

150

-

-

$0.88

More Details

Show More

1-25 of 25

Products per page

Jump to :