Schottky Power Rectifier, Surface Mount, 2.0 A, 10 V

Favorite

Overview

...employing the Schottky Barrier principle in a metal-to-silicon power rectifier.

Features epitaxial construction with oxide passivation and metal overlay contact. Ideally suited for low voltage, high frequency switching power supplies; free wheeling diodes and polarity protection diodes. Typical applications are ac/dc and dc-dc converters, reverse battery protection, and "Oring" of multiple supplyvoltages and any other application where performance and size arecritical.

  • Low IR, Extends Battery Life
  • 1st in the Market Place with a 10 VR Schottky Rectifier
  • Compact Package with J–Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Over–Voltage Protection
  • Optimized for Low Leakage Current
  • Mechanical Characteristics:
    Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8"
  • Weight: 70 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Polarity Notch Indicates Cathode Lead
  • ESD Ratings: Machine Model = C
    Human Body Model = 3B
  • Available in 12 mm Tape, 5000 Units per 13 inch Reel
  • Pb-Free Package is Available
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBRA210ET3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMA-2

1

235

REEL

5000

N

Single

10

0.5

15

2

150

-

-

Price N/A

More Details

MBRA210ET3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SMA-2

1

260

REEL

5000

N

Single

10

0.5

15

2

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :