MBRA160T3: Schottky Power Rectifier, Surface Mount, 1.0 A, 60 V
Product Description
The Schottky Rectifier employs the Schottky Barrier principle in a metal-to-silicon power rectifier. It features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.
|
Features |
| |
|
-
Small Compact Surface Mountable Package with J–Bent Leads
|
-
Rectangular Package for Automated Handling
|
-
Highly Stable Oxide Passivated Junction
|
-
Very Low Forward Voltage Drop
|
-
Guardring for Stress Protection
Mechanical Characteristics:
|
|
|
-
Weight: 70 mg (approximately)
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
-
Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
|
-
Shipped in 12 mm tape, 5000 units per 13 inch reel
|
|
|