Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MBR860MFS: 8 A, 60 V Schottky Diode in SO-8FL

Product Description
8 A, 60 V Schottky Diode in SO-8FL
Features
 
  • Low Power Loss / High Efficiency
  • New Package Provides Capability of Inspection and Probe After Board Mounting
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • Wettable Flacks Option Available
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free Devices
Applications   End Products
  • Automotive engine control modules
  • Automotive infotainment modules
  • Automotive LED headlighting
  • Compact notebook adapters
  • High frequency SMPS
 
  • Automotive
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     8 A, 60 V Schottky Diode in SO-8FL , 8A 60V Schottky Diode   Single   60   0.8   150   8   150       SO-8FL / DFN-5 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     8 A, 60 V Schottky Diode in SO-8FL , 8A 60V Schottky Diode   Single   60   0.8   150   8   150       SO-8FL / DFN-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     8 A, 60 V Schottky Diode in SO-8FL , 8A 60V Schottky Diode   Single   60   0.8   150   8   150       SO-8FL / DFN-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     8 A, 60 V Schottky Diode in SO-8FL , 8A 60V Schottky Diode   Single   60   0.8   150   8   150       SO-8FL / DFN-5 
Package Availability
Type
PB free
Standard
SO-8FL / DFN-5 x